??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0358.102706(A)
HELP_VARIABLE
BESTKIPP
Order No.
K0358.102706
FORM
Form
A
A
distance
7.0
mm
DMIN
clamping diameter min.
26.5
mm
DMAX
clamping diameter max.
30.5
mm
D1
Thread
M 6
mm
D2
Diameter
20
mm
D3
Diameter
3.0
mm
D4
Diameter
6.4
mm
H
Height
28.6
mm
H1
Height
19.8
mm
H2
Height
14.2
mm
H3
Height
13.0
mm
H4
Height
2.3
mm
L
Length
6.0
mm
M
Length
3.5
mm
K
distance
-
mm
SW
width across flats
5
mm
KUGELDRM
ball-Ø
4.0
mm
SECHSKT
Hexagon
0
mm
ANZAHL
Number of balls/hexagon
3
mm
F
Strength
4.5
F
GEW
weight
0.089
kg
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
84662098
EAN
EAN-Nummer Kipp
4059245021185
ROHS
Yes