{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1439_asmtab.prj},{NB=K1439.03400GESCHLOSSEN},{A=40},{A1=25.4},{A2=7.3},{B=44},{B1=30},{B5=4},{C=41.2},{D=6.7},{H=210},{H1=153},{L=74.6},{L1=31.8},{L2=10},{HANDKRAFT=250},{HALTEKRAFTF1=3600},{SPANNKRAFTF3=1150},{GEW=0.5460},{EAN=4059245348251},{TYP=1},{BESTKIPP=K1439.03400},{MATERIAL=Stahl},{OH=90},{OG=50},{M=1/2-13x2.5},{BS=Infotext},{ROHS=Yes},{INFO=Info},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PASSKG=K0100.30},{PPATH=k1439_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
width
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B5
height
[mm]
C
height
[mm]
D
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
M
thread
[Inch]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1439.03400
K1439.03400
Steel
90
50
40
25.4
7.3
44
30
4
41.2
6.7
210
153
74.6
31.8
10
1/2-13x2.5
250
3600
1150
0.5460
Yes
Info
82057000
4059245348251
31.12.2099
98% Warenverfügbarkeit. N...
K1439.13000
K1439.13000
stainless steel
90
50
40
25.4
7.3
44
30
4
41.2
6.7
210
153
74.6
31.8
10
1/2-13x2.5
200
3000
1000
0.5300
Yes
Info
82057000
4059245496990
31.12.2099
98% Warenverfügbarkeit. N...