{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01855_1.prj},{NB=K1534.10050075},{L=500},{L1=301},{L2=400},{L3=200},{L4X=400},{L6=200},{L7=75},{L8=173.6},{L11=25},{H=750},{H1=50},{H3=18},{D2=20},{GEW=272.000},{VERS=2},{NDM=16.0},{XA=60.0},{XB=20.0},{XC=30.0},{XD=20.0},{XE=35.0},{XF=18.0},{XG=26.0},{XH=17.0},{XI=14},{XJ=20},{XK=13},{XL=110},{XM=20},{XN=50},{XO=40},{D=MIN},{N=MIN},{NL=MIN},{NL1=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{XA1=20.000},{XB1=346.410},{XC1=35.000},{XD1=40.000},{BESTKIPP=K1534.10050075},{L4=},{L5=250},{D3=M16},{D4=M12},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
H
height
[mm]
H1
height
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1534.10040050
K1534.10040050
400
251
320
300
200
200
150
55
144.6
500
50
20
M16
M12
M16
151.000
Infotext
Info
Yes
84662020
4059245496334
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10040065
K1534.10040065
400
251
320
300
200
200
150
55
144.6
650
50
20
M16
M12
M16
183.000
Infotext
Info
Yes
84662020
4059245496341
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10050060
K1534.10050060
500
301
400
200
250
200
75
173.6
600
50
20
M16
M12
M16
233.000
Infotext
Info
Yes
84662020
4059245496358
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10050075
K1534.10050075
500
301
400
200
250
200
75
173.6
750
50
20
M16
M12
M16
272.000
Infotext
Info
Yes
84662020
4059245496365
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10063070
K1534.10063070
630
351
500
400
315
200
100
202.6
700
50
25
M16
M16
M16
361.000
Infotext
Info
Yes
84662020
4059245496372
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10063085
K1534.10063085
630
351
500
400
315
200
100
202.6
850
50
25
M16
M16
M16
408.000
Infotext
Info
Yes
84662020
4059245496389
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10080080
K1534.10080080
800
501
640
600
400
400
300
135
289.6
800
50
25
M16
M16
M16
619.000
Infotext
Info
Yes
84662020
4059245496396
98% Warenverfügbarkeit. N...
31.12.2099
K1534.10080100
K1534.10080100
800
501
640
600
400
400
300
135
289.6
1000
50
25
M16
M16
M16
713.000
Infotext
Info
Yes
84662020
4059245496402
98% Warenverfügbarkeit. N...
31.12.2099