{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01148_10.prj},{NB=K0806.1005050},{DX=0},{H=50.0},{L=500},{L2=400},{L3=200},{L4=0.0},{L5=250.0},{L6=200.0},{L7=75.0},{L9X=0.0},{L10=200},{TX=0.0},{NL=0.0},{NL1=0.0},{ANZAHL=0.0},{GEW=88.000},{VERS=2},{XX=1.0},{XA=200.0},{XB=3.0},{XC=20.0},{XD=13.5},{XE=12.8},{XF=0.0},{XG=0.0},{XH=0.0},{XI=60.0},{NDM=0.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{A1=400},{A2=200},{A3=200},{A4=0},{A5=0},{A6=0},{A7=0},{B1=0},{B2=0},{B3=0},{B4=0},{B5=0},{B6=0},{BESTKIPP=K0806.1005050},{AUSF=ohne Rasterbohrungen},{FORM=A},{D=-},{D1=-},{D3=M16},{D4=M12},{L9=-},{T=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245493050},{FILTER=KIPP,},{ZGT1=Rasterbohrung},{ZGT2=Durchgangsbohrung für Zylinderschraube DIN 912}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D3
Distance
[mm]
D4
Distance
[mm]
H
Thickness
[mm]
L
Distance
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
L4
Distance
[mm]
L5
Distance
[mm]
L6
borehole distance
[mm]
L7
borehole distance
[mm]
L10
Distance
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0806.1004040
K0806.1004040
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
57.000
Yes
84662020
4059245493043
98% Warenverfügbarkeit. N...
31.12.2099
K0806.1005050
K0806.1005050
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
88.000
Yes
84662020
4059245493050
98% Warenverfügbarkeit. N...
31.12.2099
K0806.1006363
K0806.1006363
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
140.000
Yes
84662020
4059245493067
98% Warenverfügbarkeit. N...
31.12.2099
K0806.1008080
K0806.1008080
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
225.000
Yes
84662020
4059245493074
98% Warenverfügbarkeit. N...
31.12.2099