피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
미리보기
3D
치수도
2D
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06450-05.prj},{NB=K1659.106182},{GR=1},{T=9},{D=10.0},{D1=13.0},{D2=14.0},{H=24.5},{H1=4.0},{H2=14.5},{H3=31.0},{H4=34.0},{A=40},{A1=47.0},{B=7.0},{ZZ=16},{GEW=0.0335},{EAN=4059245796748},{TAB=1},{TAB1=1},{TAB2=1},{TYP1=1},{W4=2.120},{NDM=6},{NDM1=0.0000},{TYP3=1},{D3=10.500},{TYP=1.000},{XA=37.600},{XB=30.500},{XC=23.500},{XD=4.900},{XE=3.300},{XF=3.500},{XG=18.500},{XH=6.600},{XI=25.400},{XJ=0.500},{XK=138.500},{XL=21.500},{XM=9.100},{XN=9.000},{XO=30.300},{XP=2.800},{XQ=35.800},{XR=4.300},{XS=6.100},{XT=22.400},{XU=27.300},{XV=74.000},{XW=17.000},{XX=32.900},{XY=11.300},{XZ=8.000},{XA1=9.900},{XB1=3.400},{XC1=7.500},{XD1=0.700},{XE1=36.700},{XF1=5.000},{XG1=21.200},{XH1=21.000},{XI1=29.800}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
OBFL
Surface finish
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1659.0031
K1659.0031
Zinkdruckguss
jet black RAL 9005
seidenmatt
0
M 3
9
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
0.0309
Yes
73181600
4059245522224
31.12.2099
98
K1659.0041
K1659.0041
Zinkdruckguss
jet black RAL 9005
seidenmatt
0
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
0.0306
Yes
73181600
4059245522262
31.12.2099
98
K1659.0051
K1659.0051
Zinkdruckguss
jet black RAL 9005
seidenmatt
0
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
0.0300
Yes
73181600
4059245522309
31.12.2099
98
K1659.1041
K1659.1041
Zinkdruckguss
jet black RAL 9005
seidenmatt
1
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0335
Yes
73181600
4059245522347
31.12.2099
98
K1659.1051
K1659.1051
Zinkdruckguss
jet black RAL 9005
seidenmatt
1
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0329
Yes
73181600
4059245522385
31.12.2099
98
K1659.1061
K1659.1061
Zinkdruckguss
jet black RAL 9005
seidenmatt
1
M 6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0326
Yes
73181600
4059245522422
31.12.2099
98
K1659.2061
K1659.2061
Zinkdruckguss
jet black RAL 9005
seidenmatt
2
M 6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0820
Yes
73181600
4059245522460
31.12.2099
98
K1659.2081
K1659.2081
Zinkdruckguss
jet black RAL 9005
seidenmatt
2
M 8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0800
Yes
73181600
4059245522507
31.12.2099
98
K1659.3081
K1659.3081
Zinkdruckguss
jet black RAL 9005
seidenmatt
3
M 8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1325
Yes
73181600
4059245522545
31.12.2099
98
K1659.3101
K1659.3101
Zinkdruckguss
jet black RAL 9005
seidenmatt
3
M 10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1220
Yes
73181600
4059245522583
31.12.2099
98
K1659.4101
K1659.4101
Zinkdruckguss
jet black RAL 9005
seidenmatt
4
M 10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2104
Yes
73181600
4059245522620
31.12.2099
98
K1659.4121
K1659.4121
Zinkdruckguss
jet black RAL 9005
seidenmatt
4
M 12
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2068
Yes
73181600
4059245522668
31.12.2099
98
K1659.5161
K1659.5161
Zinkdruckguss
jet black RAL 9005
seidenmatt
5
M 12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3087
Yes
73181600
4059245522743
31.12.2099
98
K1659.5121
K1659.5121
Zinkdruckguss
jet black RAL 9005
seidenmatt
5
M 12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3245
Yes
73181600
4059245522705
31.12.2099
98
K1659.0036
K1659.0036
Zinkdruckguss
silver
high-gloss chromed
0
M 3
9
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
0.0309
Yes
73181600
4059245522255
31.12.2099
98
K1659.0046
K1659.0046
Zinkdruckguss
silver
high-gloss chromed
0
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
0.0306
Yes
73181600
4059245522293
31.12.2099
98
K1659.0056
K1659.0056
Zinkdruckguss
silver
high-gloss chromed
0
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
0.0300
Yes
73181600
4059245522330
31.12.2099
98
K1659.1046
K1659.1046
Zinkdruckguss
silver
high-gloss chromed
1
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0335
Yes
73181600
4059245522378
31.12.2099
98
K1659.1056
K1659.1056
Zinkdruckguss
silver
high-gloss chromed
1
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0329
Yes
73181600
4059245522415
31.12.2099
98
K1659.1066
K1659.1066
Zinkdruckguss
silver
high-gloss chromed
1
M 6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0326
Yes
73181600
4059245522453
31.12.2099
98
K1659.2066
K1659.2066
Zinkdruckguss
silver
high-gloss chromed
2
M 6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0820
Yes
73181600
4059245522491
31.12.2099
98
K1659.2086
K1659.2086
Zinkdruckguss
silver
high-gloss chromed
2
M 8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0800
Yes
73181600
4059245522538
31.12.2099
98
K1659.3086
K1659.3086
Zinkdruckguss
silver
high-gloss chromed
3
M 8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1325
Yes
73181600
4059245522576
31.12.2099
98
K1659.3106
K1659.3106
Zinkdruckguss
silver
high-gloss chromed
3
M 10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1220
Yes
73181600
4059245522613
31.12.2099
98
K1659.4106
K1659.4106
Zinkdruckguss
silver
high-gloss chromed
4
M 10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2104
Yes
73181600
4059245522651
31.12.2099
98
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100